This Application will be decommissioned as of January 7th 2025

NSYSFELB |
Schneider-Electric
 
NSYSFELB picture- web-product-data-sheet
NSYSFELB
Lifting brackets, PanelSeT SFN, PanelSeT SF, set of 4
Schneider Electric
Characteristics
Main
Area PanelSeT
Category Lifting accessory
Product or component type Lifting bracket
Application Multi-purpose
Mounting location Enclosure top
Mounting support Directly in the axis of the uprights
Range compatibility Prisma Prisma PH
PanelSeT PanelSeT SFHD
PanelSeT PanelSeT SFM
Device composition 4 bracket
Fixing elements
Quantity per set Set of 1
Complementary
Material Steel
Surface finish Zinc coated
Fixing mode By screws - screw type M12
Permanent permissible load 500 kg
Height 60 mm
Width 100 mm
Depth 49 mm
Diameter 32 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.500 cm
Package 1 Width 9.000 cm
Package 1 Length 15.000 cm
Package 1 Weight 1.956 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 100
Package 2 Height 49.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 195.600 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 14
Contractual warranty
Warranty 18 months