Schneider-Electric
 
NSYSFHD1212402D picture- web-product-data-sheet
NSYSFHD1212402D
PanelSeT SFHD outdoor heavy duty - suitable enclosure - H1262 W1200 D430 - IP55
Schneider Electric
Characteristics
Main
Range PanelSeT
Product PanelSeT SFHD
Specific application Outdoor heavy duty
Certification Bureau Veritas conforming to IEC 61969-3 2011
UL conforming to UL 508 A 2007
Bureau Veritas conforming to IEC 61439-5 2010
DEKRA conforming to IEC 62208 2011
Bureau Veritas conforming to ISO 12944 2007
Device application Multi-purpose
Product or component type Suitable enclosure
Enclosure height with canopy 1262 mm
Canopy height 62 mm
Enclosure nominal width 1200 mm
Enclosure depth with canopy 430 mm
Enclosure depth 400 mm
Installation accessory type Floor-standing
Available functions with accessories Roof management
Suitable for electronic 19" rack
Floor management
Coupling
Device composition Sliding rails 2 mounting plate
Mounting plate bracket 4
Structure 1
Door 2
Locking system with handle and padlock 1
Canopy 1
Mechanical retainer 1 door
Plastic document pocket 1 A4
Aluminium cable gland plate 1
Complementary
Structure type Formed from a single section
Perforated structure with a pitch of 25 mm
Vertical uprights screwed with top and bottom frames
Panels and doors built into the structure
Door type Plain
Number of doors 2 door(s)
Door opening side Right and left (120 °)
Lock type 4 points lock, handle with 1242E key lock and padlock front door
Mounting plate description Without mounting plate
Cable gland plate type Plain aluminium
Accessibility for operation Rear
Sides of enclosure
Top
Front
Bottom
Maximum lifting load 1000 kg
Removable parts Mounting plate bracket by screws
Sliding rail by screws
Rear panel by screws external part
Roof by screws
Canopy by screws and claws
Door by removable axis hinge
Cable gland plate fixing nut
Material Frame: steel with anti-corrosive coating
Hinge: zamak
Surface finished painted On enclosure: polyester powder
Colour Enclosure: grey (RAL 7035)
Handle: grey (RAL 7035)
Specific order possible for special colour Yes
Environment
Standards IEC 61439-5
IEC 61969-3
IEC 62208
UL 508 A
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK10 conforming to IEC 62262
Climatic withstand C4H conforming to ISO 12944 720 h salt mist
Ambient air temperature for operation -45…80 °C conforming to IEC 61969-3 class 1
Corrosion withstand 90…100 % conforming to ISO 12944 C4H
Environmental withstand Solar radiation: class 1 up to 1120 W/m² conforming to IEC 61969-3:2011
Surrounding air withstand: class 1 up to 180 km/h conforming to IEC 61969-3:2011
Ultraviolet degradation test: class 1 conforming to ISO 4892-2:2013
Formation of ice and frost: class 1 conforming to IEC 61969-3:2011
Fauna and flora withstand: class 1 conforming to IEC 61969-3:2011
: class 1 conforming to IEC 61969-3:2011
Thermal management Fan: 1500 W for a maximum noise level of 60 dB
With external cooling 4000 W
According to cooling architecture 1500 W
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 133.0 cm
Package 1 Width 49.0 cm
Package 1 Length 124.5 cm
Package 1 Weight 90.0 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No