This Application will be decommissioned as of January 7th 2025

NSYSFHS1 |
Schneider-Electric
 
NSYSFHS1 picture- web-product-data-sheet
NSYSFHS1
Spacial SF/SM handle for shape inserts and cylindrical barrels
Schneider Electric
Characteristics
Main
Range Spacial
Product or component type Handle
Complementary
Accessory / separate part category Locking accessory
Accessory / separate part type Handle
Device application Multi-purpose
Mounting support Direct mounting on door
Range compatibility Spacial Spacial SM
Spacial Spacial SF
Device composition 1 handle
Fixing elements
Quantity per set Set of 1
Material Handle: polyamide 6 with 30 % fibre glass
Label frame: polycarbonate
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 4.0 cm
Package 1 Length 27.5 cm
Package 1 Weight 372.81 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 3
Contractual warranty
Warranty 18 months