Schneider-Electric
 
NSYSFHS1HD picture- web-product-data-sheet
NSYSFHS1HD
Handle SF HD 1242E
Schneider Electric
Characteristics
Main
Range Spacial
Product or component type Handle
Offer type Spare part
Complementary
Accessory / separate part category Locking accessory
Accessory / separate part type Handle
Device application Heavy duty
Mounting support Direct mounting on door
Range compatibility Spacial Spacial SFHD
Device composition 1 handle
1 cylindrical barrel
Fixing elements
Quantity per set Set of 1
Material Label frame: polycarbonate
Handle: polyamide 6 with 30 % fibre glass
Key number 1242E
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 5.5 cm
Package 1 Length 28.0 cm
Package 1 Weight 446.0 g
Unit Type of Package 2 PAL
Number of Units in Package 2 40
Package 2 Height 20.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 17.84 kg
Offer Sustainability
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations