This Application will be decommissioned as of January 7th 2025

NSYSFLOCKS6 |
Schneider-Electric
 
NSYSFLOCKS6 picture- web-product-data-sheet
NSYSFLOCKS6
Spacial SF/SM flat escutcheon lock - lock 6 mm square insert
Schneider Electric
Characteristics
Main
Range Spacial
Product or component type Escutcheon
Complementary
Accessory / separate part category Locking accessory
Accessory / separate part type Flat escutcheon lock
Device application Multi-purpose
Mounting support Direct mounting on door
Range compatibility Spacial Spacial SM
Spacial Spacial SF
Device composition 1 shape insert
1 flat lock
Fixing elements
Key
Quantity per set Set of 1
Material Polyamide 6 with 30 % fibre glass
Lock type Lock 6 mm square insert
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 10 cm
Package 1 Length 27 cm
Package 1 Weight 160 g
Contractual warranty
Warranty 18 months