Schneider-Electric
 
NSYSFLOCKSG8 picture- web-product-data-sheet
NSYSFLOCKSG8
Spacial SF/SM flat escutcheon lock - lock 8 mm female square insert
Schneider Electric
Characteristics
Main
Range Spacial
Product or component type Escutcheon
Complementary
Accessory / separate part category Locking accessory
Accessory / separate part type Flat escutcheon lock
Device application Multi-purpose
Mounting support Direct mounting on door
Range compatibility Spacial Spacial SM
Spacial Spacial SF
Device composition 1 shape insert
1 flat lock
Fixing elements
Key
Quantity per set Set of 1
Material Polyamide 6 with 30 % fibre glass
Lock type Lock 8 mm female square insert
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 10 cm
Package 1 Length 27 cm
Package 1 Weight 160 g
Offer Sustainability
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months