This Application will be decommissioned as of January 7th 2025

NSYSFMDR |
Schneider-Electric
 
NSYSFMDR picture- web-product-data-sheet
NSYSFMDR
Mechanical door retainer, PanelSeT SFN, PanelSeT SF, 90° and 120° opening
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Door retainer
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location Door and enclosure
Range compatibility PanelSeT SF enclosure
Device composition Fixing elements
1 x door stop
Quantity per set Set of 1
Complementary
Fixing mode By fixing element - on front frame of enclosure location
Operating angle 90 °
120 °
Opening mechanism Mechanical
Enclosure/cubicle width > 400 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 5.500 cm
Package 1 Length 25.000 cm
Package 1 Weight 316.000 g
Unit Type of Package 2 PAM
Number of Units in Package 2 300
Package 2 Height 49.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 110.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 2
Contractual warranty
Warranty 18 months