This Application will be decommissioned as of January 7th 2025

NSYSFP400 |
Schneider-Electric
 
NSYSFP400 picture- web-product-data-sheet
NSYSFP400
Post fixing device galvanized steel post diam.max 215mm load 100kg for PLM54/64
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Fixing accessory
Product or component type Post fixing device
Device application Multi-purpose
Enclosure nominal dimensions - H: 530 mm W: 430 mm D: 200 mm
- H: 647 mm W: 436 mm D: 250 mm
Mounting location Outdoor installations on a post
Rear of enclosure
Range compatibility Thalassa Thalassa PLM
Device composition Fixing elements
2 support rail
2 strip
Complementary
Material Galvanised steel
Fixing mode By fixing element - on a post location
Permanent permissible load 100 kg
Height 45 mm
Width 395 mm
Depth 32.5 mm
Diameter 215 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 7.000 cm
Package 1 Length 40.000 cm
Package 1 Weight 2.240 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 5
Package 2 Height 26.000 cm
Package 2 Width 41.000 cm
Package 2 Length 50.000 cm
Package 2 Weight 11.900 kg
Unit Type of Package 3 P12
Number of Units in Package 3 100
Package 3 Height 142.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 250.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months