This Application will be decommissioned as of January 7th 2025

NSYSFPA |
Schneider-Electric
 
NSYSFPA picture- web-product-data-sheet
NSYSFPA
Spacial SF adaptation uprights for Linergy LGY supports installation
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Mounting accessory
Product or component type Upright
Application Prisma application
Nominal dimensions of the housing -
Complementary
Range compatibility Linergy Linergy LGY
Linergy Linergy LGYE
Linergy Linergy BS
Spacial Spacial SFP
Mounting location Front and rear of enclosure
Device composition 2 upright
Quantity per set Set of 1
Material Steel
Colour White (RAL 9001)
Fixing mode By screws - on structure location
Height Nominal: 2000 mm
Useful: 1775 mm
Width 33 mm
Depth 79.5 mm
Thickness 1.25 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months