This Application will be decommissioned as of January 7th 2025

NSYSFPB |
Schneider-Electric
 
NSYSFPB picture- web-product-data-sheet
NSYSFPB
PanelSeT SF mounting plate fixing brackets
Schneider Electric
Characteristics
Main
Category Mounting accessory
Product or component type Fixing bracket
Range compatibility PanelSeT SF
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location On structure of enclosure
Product destination For mounting plate
Device composition 4 mounting plate fixing brackets
Fixing elements
Quantity per set Set of 1
Material Steel
Complementary
Surface finish Zinc coated
Fixing mode By fixing element
Adjustment Adjustable in depth every 25 mm
Permanent permissible load 600 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 12.200 cm
Package 1 Length 21.000 cm
Package 1 Weight 745.000 g
Unit Type of Package 2 P12
Number of Units in Package 2 200
Package 2 Height 80.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 161.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 3
Contractual warranty
Warranty 18 months