Schneider-Electric
 
NSYSFPSC15 picture- web-product-data-sheet
NSYSFPSC15
Post fixing device WM Spacial, length 150. For post max 675. Max. Load:100kg.
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Fixing accessory
Product or component type Post fixing device
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting location Rear of enclosure
Range compatibility Spacial Spacial SBM
Device composition Fixing elements
2 support rail
2 strip
Quantity per set Set of 1
Complementary
Material Galvanised steel
Fixing mode By fixing element - screw type M8 - to the inserts in the rear of the enclosure location
Minimum diameter 150 mm
Maximum diameter 215 mm
Permanent permissible load 100 kg
Height 45 mm
Width 145 mm
Depth 32.5 mm
Net weight 0.86 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 25.0 cm
Package 1 Width 15.0 cm
Package 1 Length 6.5 cm
Package 1 Weight 860.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration