Schneider-Electric
 
NSYSFPSC40HD picture- web-product-data-sheet
NSYSFPSC40HD
Spacial S3HD outdoor heavy duty - post fixing device for enclosure width 400
Schneider Electric
Characteristics
Main
Range Spacial
Product specific application Outdoor heavy duty
Accessory / separate part category Fixing accessory
Product or component type Post fixing device
Device application Multi-purpose
Enclosure nominal dimensions - W: 400 mm
Mounting location Rear of enclosure
Range compatibility Spacial Spacial S3HD
Device composition Fixing elements
2 support rail
2 strip
Quantity per set Set of 1
Complementary
Material Zinc coated steel
Fixing mode By fixing element - screw type M8 - to the inserts in the rear of the enclosure location
Minimum diameter 150 mm
Maximum diameter 215 mm
Permanent permissible load 100 kg
Height 45 mm
Width 395 mm
Depth 32.5 mm
Net weight 2.4 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile