Schneider-Electric
 
NSYSFPSC50HD picture- web-product-data-sheet
NSYSFPSC50HD
Spacial S3HD outdoor heavy duty - post fixing device for enclosure width 500
Schneider Electric
Characteristics
Main
Range Spacial
Product specific application Outdoor heavy duty
Accessory / separate part category Fixing accessory
Product or component type Post fixing device
Device application Multi-purpose
Enclosure nominal dimensions - W: 500 mm
Mounting location Rear of enclosure
Range compatibility Spacial Spacial S3HD
Device composition Fixing elements
2 support rail
2 strip
Quantity per set Set of 1
Complementary
Material Zinc coated steel
Fixing mode By fixing element - screw type M8 - to the inserts in the rear of the enclosure location
Minimum diameter 150 mm
Maximum diameter 215 mm
Permanent permissible load 100 kg
Height 45 mm
Width 495 mm
Depth 32.5 mm
Net weight 2.6 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope