This Application will be decommissioned as of January 7th 2025

NSYSFSPLMG |
Schneider-Electric
 
NSYSFSPLMG picture- web-product-data-sheet
NSYSFSPLMG
floor mounting pillar polyester H=800mm for PLM54 and 64
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Mounting accessory
Product or component type Support pillar
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting location On the floor
Range compatibility Thalassa Thalassa PLM
Device composition Fixing elements
1 support pillar
1 floor frame
Complementary
Material Support pillar: polyester charged with fibreglass
Floor frame: steel
Colour Support pillar: grey (RAL 7035)
Fixing mode By fixing element
Height 800 mm
Width At the base: 405 mm
On the top: 355 mm
Depth At the base : 200 mm
On the top : 165 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 22.000 cm
Package 1 Width 42.000 cm
Package 1 Length 82.000 cm
Package 1 Weight 6.600 kg
Unit Type of Package 2 P12
Number of Units in Package 2 12
Package 2 Height 100.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 90.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No