Schneider-Electric
 
NSYSFTB18 picture- web-product-data-sheet
NSYSFTB18
Lifting bar, PanelSeT SFN, PanelSeT SF, L1800mm , steel , set of 2
Schneider Electric
Characteristics
Main
Area PanelSeT
Category Lifting accessory
Product or component type Lifting bar
Application Multi-purpose
Mounting location Enclosure top
Mounting support Directly in the axis of the uprights
Range compatibility PanelSeT PanelSeT SF
PanelSeT PanelSeT SFHD
PanelSeT PanelSeT SFM
Device composition 2 lifting bars
Fixing elements
Quantity per set Set of 1
Complementary
Material Steel
Surface finish Zinc coated
Fixing mode By screws - screw type M12
Permanent permissible load 3000 kg
Length Nominal: 1800 mm
Real: 1795 mm
Height 60 mm
Depth 60 mm
Diameter 32 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.000 cm
Package 1 Width 12.000 cm
Package 1 Length 197.000 cm
Package 1 Weight 30.000 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 5
Package 2 Height 42.500 cm
Package 2 Width 120.000 cm
Package 2 Length 200.000 cm
Package 2 Weight 150.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months