Schneider-Electric
 
NSYSFTB32 picture- web-product-data-sheet
NSYSFTB32
Lifting bar, PanelSeT SFN, PanelSeT SF, L3200mm , steel , set of 2
Schneider Electric
Characteristics
Main
Area PanelSeT
Category Lifting accessory
Product or component type Lifting bar
Application Multi-purpose
Mounting location Enclosure top
Mounting support Directly in the axis of the uprights
Range compatibility PanelSeT PanelSeT SF
PanelSeT PanelSeT SFHD
PanelSeT PanelSeT SFM
Device composition 2 lifting bars
Fixing elements
Quantity per set Set of 1
Complementary
Material Steel
Surface finish Zinc coated
Fixing mode By screws - screw type M12
Permanent permissible load 4000 kg
Length Nominal: 3200 mm
Real: 3195 mm
Height 60 mm
Depth 60 mm
Diameter 32 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.500 cm
Package 1 Width 12.000 cm
Package 1 Length 339.000 cm
Package 1 Weight 53.000 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 10
Package 2 Height 95.000 cm
Package 2 Width 12.000 cm
Package 2 Length 339.000 cm
Package 2 Weight 530.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No