Schneider-Electric
 
NSYSFV20 picture- web-product-data-sheet
NSYSFV20
Set of 4 vertical uprights for Spacial SF enclosure. Height: 2000 mm. RAL 7035.
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Mounting accessory
Product or component type Vertical upright
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting support Bottom frame and top frame with roof
Range compatibility Spacial framework kit
Spacial rear panel
Spacial side panel
Device composition 4 upright
Quantity per set Set of 1
Material Steel
Complementary
Surface finish Textured epoxy polyester
Fixing mode By screws - screw type M8
Height 2000 mm
Width 45 mm
Depth 45 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.500 cm
Package 1 Width 11.500 cm
Package 1 Length 201.000 cm
Package 1 Weight 14.324 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 28
Package 2 Height 90.000 cm
Package 2 Width 200.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 416.072 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 102
Contractual warranty
Warranty 18 months