|
|
|
NSYSFWFIX
Wall fixing support, PanelSeT SFN, PanelSeT SF, steel , set of 2
|
|
|
Main
Range
|
PanelSeT
|
Accessory / separate part category
|
Fixing accessory
|
Product or component type
|
Wall fixing support
|
Device application
|
Multi-purpose
|
Enclosure nominal dimensions
|
-
|
Mounting location
|
On roof of enclosure
|
Range compatibility
|
PanelSeT PanelSeT SF
|
Device composition
|
2 support
|
Quantity per set
|
Set of 1
|
Complementary
Material
|
Steel
|
Surface finish
|
Zinc coated
|
Fixing mode
|
By screws - screw type M12 - roof fixing point location
|
Permanent permissible load
|
0 kg
|
Height
|
0 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.100 cm
|
Package 1 Width
|
15.000 cm
|
Package 1 Length
|
8.000 cm
|
Package 1 Weight
|
230.000 g
|
Unit Type of Package 2
|
P12
|
Number of Units in Package 2
|
200
|
Package 2 Height
|
45.000 cm
|
Package 2 Width
|
80.000 cm
|
Package 2 Length
|
120.000 cm
|
Package 2 Weight
|
65.000 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Take-back
|
No
|
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle)
|
2
|
Contractual warranty
|
|