|
|
|
NSYSGF
Brackets for fixing the plinth to the floor, PanelSeT SFN, SF, SM, for electrical enclosure , set of 4
|
|
|
Main
Range
|
PanelSeT
|
Accessory / separate part category
|
Fixing accessory
|
Product or component type
|
Fixing bracket
|
Application
|
Multi-purpose
|
For enclosure nominal dimensions
|
-
|
Mounting support
|
Plinth kit
|
Range compatibility
|
PanelSeT PanelSeT S3D
PanelSeT PanelSeT CRN
PanelSeT PanelSeT SF
PanelSeT PanelSeT SM
PanelSeT PanelSeT SD
|
Device composition
|
4 bracket
|
Quantity per set
|
Set of 1
|
Complementary
Material
|
Steel
|
Surface finish
|
Zinc coated
|
Fixing mode
|
By screws - screw type M12 - on floor location
|
Thickness
|
4 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
11.500 cm
|
Package 1 Width
|
14.500 cm
|
Package 1 Length
|
15.500 cm
|
Package 1 Weight
|
1.108 kg
|
Unit Type of Package 2
|
P12
|
Number of Units in Package 2
|
60
|
Package 2 Height
|
60.000 cm
|
Package 2 Width
|
80.000 cm
|
Package 2 Length
|
120.000 cm
|
Package 2 Weight
|
83.000 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Take-back
|
No
|
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle)
|
7
|
Contractual warranty
|
|