Schneider-Electric
 
NSYSH180 picture- web-product-data-sheet
NSYSH180
Spacial SF/SM 180° hinges - RAL 9005 - 60 kg max. load
Schneider Electric
Characteristics
Main
Range Spacial
Product or component type Hinge
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location Door and enclosure
Range compatibility Spacial SF and SM enclosures
Device composition Fixing elements
4 x hinge
Template for making the drill holes
Quantity per set Set of 1
Complementary
Material Hinge pin: aluminium
Hinge: zamak
Colour Black (RAL 9005)
Fixing mode By screws
Operating angle 180 °
Maximum load 60 kg/m²
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.0 cm
Package 1 Width 9.0 cm
Package 1 Length 13.2 cm
Package 1 Weight 1.11 kg
Offer Sustainability
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months