Schneider-Electric
 
NSYSH180NC picture- web-product-data-sheet
NSYSH180NC
4 hinges 180d RAL 9005
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Hinge
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location Door and enclosure
Range compatibility PanelSeT PanelSeT SF
PanelSeT PanelSeT SM
Device composition Fixing element
4 x hinge
Template for making the drill holes
Quantity per set Set of 1
Complementary
Material Hinge pin: galvanized steel
Hinge: painted galvanized steel
Colour Black (RAL 9005)
Fixing mode By screws
Operating angle 180 °
Maximum load 60 kg/m²
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 8.500 cm
Package 1 Length 18.500 cm
Package 1 Weight 522.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 20
Package 2 Height 22.000 cm
Package 2 Width 23.000 cm
Package 2 Length 36.000 cm
Package 2 Weight 10.758 kg
Unit Type of Package 3 P12
Number of Units in Package 3 400
Package 3 Height 60.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 240.000 kg
Offer Sustainability
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months