Schneider-Electric
 
NSYSIMP12 picture- web-product-data-sheet
NSYSIMP12
Intermediate mounting plate, PanelSeT SFN, PanelSeT SF, for electrical enclosure H1200mm , galvanized steel
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Mounting accessory
Product or component type Mounting plate
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting plate description Intermediate plain
Range compatibility PanelSeT PanelSeT SF
PanelSeT PanelSeT SFX
Device composition 1 intermediate mounting plate
Fixing elements
Quantity per set Set of 1
Material Galvanised steel
Complementary
Fixing mode By fixing element
Height Nominal: 1200 mm
Real: 1096 mm
Width Real: 98 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 10.000 cm
Package 1 Length 110.000 cm
Package 1 Weight 2.480 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 50
Package 2 Height 45.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 139.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months