This Application will be decommissioned as of January 7th 2025

NSYSIMP16 |
Schneider-Electric
 
NSYSIMP16 picture- web-product-data-sheet
NSYSIMP16
Intermediate mounting plate, PanelSeT SFN, PanelSeT SF, for electrical enclosure H1600mm , galvanized steel
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Mounting accessory
Product or component type Mounting plate
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting plate description Intermediate plain
Range compatibility PanelSeT PanelSeT SF
PanelSeT PanelSeT SFX
Device composition 1 intermediate mounting plate
Fixing elements
Quantity per set Set of 1
Material Galvanised steel
Complementary
Fixing mode By fixing element
Height Nominal: 1600 mm
Real: 1496 mm
Width Real: 98 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 10.000 cm
Package 1 Length 142.000 cm
Package 1 Weight 3.280 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 50
Package 2 Height 50.000 cm
Package 2 Width 120.000 cm
Package 2 Length 200.000 cm
Package 2 Weight 186.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months