This Application will be decommissioned as of January 7th 2025

NSYSLCKP |
Schneider-Electric
 
NSYSLCKP picture- web-product-data-sheet
NSYSLCKP
Interlocking system for main door, PanelSeT SFN, PanelSeT SF, steel
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Interlocking for main door
Application Automobile application
Nominal dimensions of the housing -
Mounting location On door of main enclosure
Mounting support Interlocking for secondary doors
Activation for secondary doors
Product compatibility Allen Bradley (1494 VH11) switches
Schneider Electric switches
Siemens (FH0H) switches
Square D (9422 A1) switches
Device composition Fixing elements
Interlocking elements
Switch
2 x brackets for fixing the configured panel
Quantity per set Set of 1
Complementary
Material Steel
Surface finish Zinc coated
Fixing mode By fixing element - door location
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 9.500 cm
Package 1 Length 22.500 cm
Package 1 Weight 176.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 2
Contractual warranty
Warranty 18 months