Schneider-Electric
 
NSYSLCKS6 picture- web-product-data-sheet
NSYSLCKS6
Interlocking system for secondary doors, PanelSeT SFN, PanelSeT SF, for electrical enclosure W600mm , steel
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Interlocking for secondary door
Application Automobile application
Nominal dimensions of the housing -
Mounting location On top structure of secondary enclosures
Mounting support Interlocking for main door
Activation for secondary doors
Device composition Fixing elements
1 x mechanism
Quantity per set Set of 1
Complementary
Material Steel
Surface finish Zinc coated
Fixing mode By screws - on structure location
Width Nominal: 600 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 9.500 cm
Package 1 Length 61.000 cm
Package 1 Weight 930.000 g
Unit Type of Package 2 PAL
Number of Units in Package 2 20
Package 2 Height 19.000 cm
Package 2 Width 37.500 cm
Package 2 Length 120.000 cm
Package 2 Weight 18.600 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 7
Contractual warranty
Warranty 18 months