Schneider-Electric
 
NSYSLCKS8 picture- web-product-data-sheet
NSYSLCKS8
Interlocking system for secondary doors, PanelSeT SFN, PanelSeT SF, for electrical enclosure W800mm , steel
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Interlocking for secondary door
Application Automobile application
Nominal dimensions of the housing -
Mounting location On top structure of secondary enclosures
Mounting support Activation for secondary doors
Interlocking for main door
Device composition Fixing elements
1 x mechanism
Quantity per set Set of 1
Complementary
Material Steel
Surface finish Zinc coated
Fixing mode By screws - on structure location
Width Nominal: 800 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 11.000 cm
Package 1 Length 81.000 cm
Package 1 Weight 1.056 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 20
Package 2 Height 29.000 cm
Package 2 Width 37.500 cm
Package 2 Length 120.000 cm
Package 2 Weight 21.120 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 8
Contractual warranty
Warranty 18 months