Schneider-Electric
 
NSYSM1212402DP picture- web-product-data-sheet
NSYSM1212402DP
PanelSeT SM compact enclosure with mounting plate - 1200x1200x400 mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Product name PanelSeT SM
Product or component type Compact enclosure
Application Multi-purpose
Installation accessory type Floor-standing
Device composition 1 body
2 door
2 cable gland plate
1 locking system with handle: door
1 blocking system: left door
4 mounting plate bracket
1 mounting plate
Removable parts Door by screws hinge
Mounting plate by screws mounting plate bracket
Mounting plate bracket by screws
Enclosure nominal height 1200 mm
Enclosure nominal width 1200 mm
Enclosure nominal depth 400 mm
Complementary
Number of doors Front: 2 door(s)
Door opening side Left (120 °)
Right (120 °)
Door type Plain
Lock type 4 points lock, handle with 5 mm double bar insert
Body type Single piece body with welded rear panel
Front part forming a rigid frame with welded corners
Mounting plate description Plain
Type of gland plate Standard
Cable entry 1 entry
Material Mounting plate: galvanised steel
Body: sheet steel
Door: sheet steel
Hinge: zamak
Surface finish Epoxy-polyester powder
Colour Enclosure: grey (RAL 7035)
Handle: black (RAL 9005)
Accessibility for operation Front
Net weight 105 kg
Environment
Standards IEC 62208
Product certifications DNV
BV
UL
IK degree of protection IK10 conforming to IEC 62262
IP degree of protection IP55 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 133.000 cm
Package 1 Width 125.000 cm
Package 1 Length 49.000 cm
Package 1 Weight 118.000 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 2
Package 2 Height 133.000 cm
Package 2 Width 125.000 cm
Package 2 Length 98.000 cm
Package 2 Weight 236.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 747
Contractual warranty
Warranty 18 months