Schneider-Electric
 
NSYSMBCE6 picture- web-product-data-sheet
NSYSMBCE6
PanelSeT SM brush flexible cable entry gaskets - 34 mm - 600 mm enclosure
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Brush gasket
Accessory / separate part category Cable management accessory
Device application Multi-purpose
Range compatibility PanelSeT PanelSeT SM compact enclosure
Device composition 2 gasket
Quantity per set Set of 1
Complementary
Mounting support Standard cable gland plate
Fixing mode Clipped
Height 35 mm
Width Nominal: 600 mm
500 mm
Depth 34 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.500 cm
Package 1 Width 8.000 cm
Package 1 Length 43.500 cm
Package 1 Weight 219.000 g
Unit Type of Package 2 PAM
Number of Units in Package 2 200
Package 2 Height 93.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 57.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 2
Contractual warranty
Warranty 18 months