This Application will be decommissioned as of January 7th 2025

NSYSMBK |
Schneider-Electric
 
NSYSMBK picture- web-product-data-sheet
NSYSMBK
PanelSeT SM standard coupling kit -IP55- Used to join enclosures by the side part
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Coupling accessory
Product or component type Coupling kit
Anwendung Multi-purpose
Mounting location Side coupling of 2 enclosures
Range compatibility PanelSeT SM compact enclosure
Device composition 1 sealing gasket
Fixing elements
Quantity per set Set of 1
Complementary
Material 9 x 11 sealing gasket: EPDM
Fixing mode By fixing element
Height 60 mm
Width 210 mm
Depth 210 mm
IP degree of protection IP55
Mounting diameter 0 mm
12.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.500 cm
Package 1 Width 21.500 cm
Package 1 Length 22.000 cm
Package 1 Weight 1.682 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 12
Contractual warranty
Warranty 18 months