|
|
|
NSYSMDR
PanelSeT SM mechanical door stop
|
|
|
Main
Range
|
PanelSeT
|
Product or component type
|
Door retainer
|
Application
|
Multi-purpose
|
Nominal dimensions of the housing
|
-
|
Mounting location
|
Door and enclosure
|
Range compatibility
|
PanelSeT SM enclosure
|
Device composition
|
Fixing elements
1 x door stop
|
Quantity per set
|
Set of 1
|
Complementary
Fixing mode
|
By fixing element - on front frame of enclosure location
|
Operating angle
|
105 °
|
Opening mechanism
|
Mechanical
|
Enclosure/cubicle width
|
> 400 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
27.500 cm
|
Package 1 Width
|
8.000 cm
|
Package 1 Length
|
4.000 cm
|
Package 1 Weight
|
435.000 g
|
Unit Type of Package 2
|
PAM
|
Number of Units in Package 2
|
600
|
Package 2 Height
|
58.000 cm
|
Package 2 Width
|
100.000 cm
|
Package 2 Length
|
120.000 cm
|
Package 2 Weight
|
155.000 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Take-back
|
No
|
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle)
|
3
|
Contractual warranty
|
|