|
|
|
NSYSMEB
set of 4 PanelSeT SM M12 lifting eyebolt - galvanized cast steel
|
|
|
Main
Area
|
PanelSeT
|
Category
|
Lifting accessory
|
Product or component type
|
Lifting bracket
Lifting eye
|
Application
|
Multi-purpose
|
Mounting location
|
Enclosure top
|
Range compatibility
|
PanelSeT PanelSeT SF
PanelSeT PanelSeT SM
|
Device composition
|
4 eyebolt
4 fixing nuts
|
Quantity per set
|
Set of 1
|
Complementary
Material
|
Cast steel
|
Surface finish
|
Galvanized
|
Fixing mode
|
Screwed
|
Permanent permissible load
|
340 kg for 1 eyebolt vertical direction
|
Height
|
61.5 mm
|
Width
|
54 mm
|
Depth
|
26 mm
|
Diameter
|
29 mm
|
ISO thread
|
M12
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6.000 cm
|
Package 1 Width
|
9.000 cm
|
Package 1 Length
|
14.500 cm
|
Package 1 Weight
|
1.058 kg
|
Unit Type of Package 2
|
PAM
|
Number of Units in Package 2
|
240
|
Package 2 Height
|
45.000 cm
|
Package 2 Width
|
100.000 cm
|
Package 2 Length
|
120.000 cm
|
Package 2 Weight
|
277.000 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Take-back
|
No
|
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle)
|
8
|
Contractual warranty
|
|