Schneider-Electric
 
NSYSMEC103 picture- web-product-data-sheet
NSYSMEC103
Spacial SM plain cable gland plate - 1000x300 mm
Schneider Electric
Characteristics
Main
Range Spacial
Product or component type Cable gland plate
Accessory / separate part category Cable management accessory
Application Multi-purpose
Range compatibility Spacial Spacial SM
Mounting location Top
Bottom
Cable gland type Standard
Cable entry Plain
Device composition Fixing elements
1 plate
Quantity per set Set of 1
Material Steel
Complementary
Surface finish Epoxy-polyester powder
Height 20 mm
Width Nominal: 1000 mm
Real: 750 mm
Depth Nominal : 300 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 20.0 cm
Package 1 Length 75.0 cm
Package 1 Weight 1.45 kg
Offer Sustainability
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months