Schneider-Electric
 
NSYSMHR6 picture- web-product-data-sheet
NSYSMHR6
PanelSeT SM horizontal adaptation profiles - 600 mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Mounting accessory
Product or component type Adaptation profile
Application Multi-purpose
Nominal dimensions of the housing -
Complementary
Range compatibility PanelSeT PanelSeT SM
Mounting location Top and bottom front of enclosure
Installation direction Horizontal
Device composition Fixing screws
2 profile
Quantity per set Set of 1
Material Steel
Surface finish Zinc coated
Fixing mode By screws - on front fixing point location
Height 24.5 mm
Width Nominal: 600 mm
Real: 380 mm
Depth 42 mm
Thickness 1.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 5.500 cm
Package 1 Length 40.000 cm
Package 1 Weight 694.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 6
Contractual warranty
Warranty 18 months