This Application will be decommissioned as of January 7th 2025

NSYSMNDR |
Schneider-Electric
 
NSYSMNDR picture- web-product-data-sheet
NSYSMNDR
PanelSeT SM pneumatic door stop - 120° opening
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Door retainer
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location Door and enclosure
Range compatibility PanelSeT SM enclosure
Device composition Fixing elements
1 x door stop
Quantity per set Set of 1
Complementary
Fixing mode By fixing element - on front frame of enclosure location
Operating angle 120 °
Opening mechanism Pneumatic
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 2.600 cm
Package 1 Length 38.000 cm
Package 1 Weight 450.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 3
Contractual warranty
Warranty 18 months