|
|
|
NSYSMPFB
Intermediate fixing support of the mounting plate in back position, PanelSeT SFN, PanelSeT SF and SM, steel
|
|
|
Main
Category
|
Mounting accessory
|
Product or component type
|
Intermediate support
|
Range compatibility
|
PanelSeT SF
PanelSeT SM
|
Application
|
Multi-purpose
|
Nominal dimensions of the housing
|
-
|
Mounting location
|
On back side of enclosure
|
Product destination
|
For mounting plate
|
Device composition
|
1 support
Fixing elements
|
Quantity per set
|
Set of 10
|
Material
|
Steel
|
Complementary
Surface finish
|
Zinc coated
|
Fixing mode
|
By fixing element
|
Adjustment
|
At any height of the mounting plate
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.200 cm
|
Package 1 Width
|
5.400 cm
|
Package 1 Length
|
5.500 cm
|
Package 1 Weight
|
63.000 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
8.000 cm
|
Package 2 Width
|
16.500 cm
|
Package 2 Length
|
12.000 cm
|
Package 2 Weight
|
632.000 g
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Take-back
|
No
|
Carbon footprint (kg CO2 eq, Total Life cycle)
|
1
|
Contractual warranty
|
|