|
|
|
NSYSMPSB
Orthogonal brackets to install the mounting plate on the sides of the enclosure, PanelSeT SFN, PanelSeT SF, set of 4
|
|
|
Main
Category
|
Mounting accessory
|
Product or component type
|
Fixing bracket
|
Range compatibility
|
PanelSeT SF
|
Application
|
Multi-purpose
|
Nominal dimensions of the housing
|
-
|
Mounting location
|
Side of enclosure
|
Product destination
|
For mounting plate
|
Device composition
|
4 bracket
Fixing elements
|
Quantity per set
|
Set of 1
|
Material
|
Steel
|
Complementary
Surface finish
|
Zinc coated
|
Fixing mode
|
By fixing element
|
Permanent permissible load
|
600 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.000 cm
|
Package 1 Width
|
8.000 cm
|
Package 1 Length
|
10.000 cm
|
Package 1 Weight
|
250.000 g
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Take-back
|
No
|
Carbon footprint (kg CO2 eq, Total Life cycle)
|
2
|
Contractual warranty
|
|