Schneider-Electric
 
NSYSMPSE6 picture- web-product-data-sheet
NSYSMPSE6
Side entry rails for the mounting plate, PanelSeT SFN, PanelSeT SF, W600mm , set of 2
Schneider Electric
Characteristics
Main
Category Mounting accessory
Product or component type Rail
Range compatibility PanelSeT SF
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location Bottom of enclosure, in width
Product destination Mounting plates in coupled enclosures
Device composition 2 rail
Fixing elements
Quantity per set Set of 1
Material Steel
Complementary
Surface finish Zinc coated
Fixing mode By fixing element
Adjustment Adjustable in depth every 25 mm
Width Nominal: 600 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 8.500 cm
Package 1 Length 61.000 cm
Package 1 Weight 3.238 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 20
Package 2 Height 29.000 cm
Package 2 Width 37.500 cm
Package 2 Length 120.000 cm
Package 2 Weight 66.560 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 23
Contractual warranty
Warranty 18 months