Schneider-Electric
 
NSYSMVR14 picture- web-product-data-sheet
NSYSMVR14
PanelSeT SM vertical adaptation profiles - 1400 mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Mounting accessory
Product or component type Adaptation profile
Application Multi-purpose
Nominal dimensions of the housing -
Complementary
Range compatibility PanelSeT PanelSeT SM
Mounting location Front and rear of enclosure
Installation direction Vertical
Device composition Fixing screws
2 profile
Quantity per set Set of 1
Material Steel
Surface finish Galvanized
Fixing mode By screws - on screws of hinges and latches location
Height Nominal: 1400 mm
Real: 1306 mm
Width 42 mm
Depth 24.5 mm
Thickness 1.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 5.500 cm
Package 1 Length 135.000 cm
Package 1 Weight 2.222 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 200
Package 2 Height 47.000 cm
Package 2 Width 120.000 cm
Package 2 Length 200.000 cm
Package 2 Weight 467.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 16
Contractual warranty
Warranty 18 months