Schneider-Electric
 
NSYSMX18660PC picture- web-product-data-sheet
NSYSMX18660PC
Stainless 304L PC rack, Micro-beading finishing, H1800xW600xD600mm.
Schneider Electric
Characteristics
Main
Range Spacial
Product name Spacial SMX
Enclosure type Computer protection
PC application
Category Compact enclosure
Nominal height 1800 mm
Nominal width 600 mm
Nominal depth 600 mm
Product installation Floor-standing
Device composition 1 body
1 cable gland plate
1 partial door for keyboard
1 partial door for PC screen
1 partial door for printer support/CPU
1 rear door
Complementary
Body type Single piece body folded and welded
Door type Plain partial
Plain
Glazed partial
Door opening side Reversible (120 °)
Number of doors Front: 2 door(s)
Front: 1 door(s)
Rear: 1 door(s)
Lock type 3 mm double-bar lock
Type of gland plate Plain
Accessibility for operation Rear
Front
Mounting plate description Without mounting plate
Material Body and door: stainless steel 304L
Hinge: stainless steel
Door: Securit glass
Lock: zamak
Removable parts Cable gland plate by clips
Door by hinges rear
Partial doors by hinges front
Transparent shutter by screws
Surface finish Body and door: micro beaded
Securit glass: silkscreened
Lock: chromium plated
Net weight 103 kg
Environment
Standards IEC 62208
IP degree of protection IP55 conforming to IEC 60529 (even with the keyboard drawer open)
IK degree of protection IK10 conforming to IEC 62262 (plain door)
IK08 conforming to IEC 62262 (glazed door)
Environmental characteristic Corrosive
Specific hygiene
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 80.0 cm
Package 1 Width 80.0 cm
Package 1 Length 197.0 cm
Package 1 Weight 103.0 kg
Contractual warranty
Warranty 18 months