This Application will be decommissioned as of January 7th 2025

NSYSMXEB |
Schneider-Electric
 
NSYSMXEB picture- web-product-data-sheet
NSYSMXEB
set of 4 PanelSeT SM M12 lifting eyebolt - stainless steel
Schneider Electric
Characteristics
Main
Area PanelSeT
Category Lifting accessory
Product or component type Lifting bracket
Lifting eye
Application Multi-purpose
Mounting location Enclosure top
Range compatibility PanelSeT PanelSeT SFX
PanelSeT PanelSeT SMX
PanelSeT PanelSeT SF
PanelSeT PanelSeT SM
Device composition 4 eyebolt
4 fixing nuts
4 washer
Complementary
Material Stainless steel AISI 304
Fixing mode Screwed
Permanent permissible load 340 kg for 1 eyebolt vertical direction
Height 73.5 mm
Width 54 mm
Depth 30 mm
Diameter 30 mm
ISO thread M12
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 9.000 cm
Package 1 Length 14.200 cm
Package 1 Weight 672.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No