|
|
|
NSYSNLPLA
Thala Door switch 3 A/240 V AC for PLA enclosure
|
|
|
Main
Range
|
Thalassa
|
Product or component type
|
Door switch
|
Application
|
Multi-purpose
|
Nominal dimensions of the housing
|
-
|
Mounting location
|
Enclosure
|
Range compatibility
|
Thalassa PLA enclosure
|
Device composition
|
Fixing elements
1 x switch/commutator unit
1 x fixing support
|
Complementary
Fixing mode
|
Direct fixing - enclosure location
|
Input type
|
NC + NO
|
Absolute maximum input
|
3 A/240 V
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.000 cm
|
Package 1 Width
|
5.000 cm
|
Package 1 Length
|
13.000 cm
|
Package 1 Weight
|
233.000 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
40
|
Package 2 Height
|
30.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
9.780 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
320
|
Package 3 Height
|
45.000 cm
|
Package 3 Width
|
80.000 cm
|
Package 3 Length
|
120.000 cm
|
Package 3 Weight
|
91.040 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
SCIP Number
|
C64c958a-5d4a-48a4-ab87-b20d6332fb03
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Take-back
|
No
|
Contractual warranty
|
|