Schneider-Electric
 
NSYSNM6 picture- web-product-data-sheet
NSYSNM6
Quarter-turn sliding nut - M6. Supply: 10 units
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Fixing accessory
Product or component type Nut
Anwendung Multi-purpose
Complementary
Range compatibility Thalassa Thalassa PLA
PanelSeT PanelSeT SM
PanelSeT PanelSeT SF
Quantity per set Set of 10
Thread type M6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 3.000 cm
Package 1 Length 3.200 cm
Package 1 Weight 21.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 3.000 cm
Package 2 Width 9.000 cm
Package 2 Length 15.000 cm
Package 2 Weight 208.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 330
Package 3 Height 20.000 cm
Package 3 Width 20.000 cm
Package 3 Length 30.000 cm
Package 3 Weight 7.100 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months