Schneider-Electric
 
NSYSPB8100 picture- web-product-data-sheet
NSYSPB8100
Plinth side panels with brush, PanelSeT SFN, PanelSeT SF and SM, for electrical enclosure D800mm, set of 2, H100mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Plinth panels with brush
Application Multi-purpose
Nominal dimensions of the housing -
Device composition Fixing elements
4 corner cover
2 panels with brush
Range compatibility PanelSeT PanelSeT SF
PanelSeT PanelSeT SM
Mounting support Front plinth
Complementary
Fixing mode By screws - on corners of plinth location
Colour Grey (RAL 7022)
Surface finish Epoxy-polyester powder
Height 100 mm
Width Nominal: 800 mm
Real: 655 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.5 cm
Package 1 Width 65.5 cm
Package 1 Length 6.0 cm
Package 1 Weight 2.314 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 16
Contractual warranty
Warranty 18 months