|
|
|
NSYSPC
Plastic foot made of black polyamide. Packaging unit: 20 pieces
|
|
|
Main
Accessory / separate part category
|
Cable management accessory
|
Product or component type
|
Support
|
Product destination
|
Cable duct
|
Range compatibility
|
Thalassa Thalassa PLA
Thalassa Thalassa PLS
Thalassa Thalassa PLM
PanelSeT PanelSeT SBM
PanelSeT PanelSeT S3D
Spacial Spacial S3CM
PanelSeT PanelSeT CRN
|
Anwendung
|
Multi-purpose
|
Mounting support
|
DIN rail
Telequick mounting plate
|
Device composition
|
1 clip support
|
Quantity per set
|
Set of 20
|
Complementary
Material
|
PA (polyamide)
|
Fixing mode
|
Clipped
|
Height
|
40 mm
|
Width
|
24 mm
|
Depth
|
15 mm
|
Diameter
|
0 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.500 cm
|
Package 1 Width
|
2.400 cm
|
Package 1 Length
|
4.000 cm
|
Package 1 Weight
|
4.000 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
20
|
Package 2 Height
|
4.000 cm
|
Package 2 Width
|
12.000 cm
|
Package 2 Length
|
17.000 cm
|
Package 2 Weight
|
88.000 g
|
Unit Type of Package 3
|
CAR
|
Number of Units in Package 3
|
50
|
Package 3 Height
|
14.000 cm
|
Package 3 Width
|
30.000 cm
|
Package 3 Length
|
39.000 cm
|
Package 3 Weight
|
2.390 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Take-back
|
No
|
Contractual warranty
|
|