|
|
|
NSYSPCR
Cross rail support for the plinth, PanelSeT SFN, PanelSeT SF, PanelSeT SM, for electrical enclosure
|
|
|
Main
Range
|
PanelSeT
|
Accessory / separate part category
|
Installation accessory
|
Product or component type
|
Support
|
Application
|
Multi-purpose
|
For enclosure nominal dimensions
|
-
|
Mounting support
|
Plinth corner
|
Range compatibility
|
PanelSeT PanelSeT S3D
PanelSeT PanelSeT CRN
PanelSeT PanelSeT SF
PanelSeT PanelSeT SM
PanelSeT PanelSeT SD
|
Device composition
|
Fixing elements
12 support
|
Quantity per set
|
Set of 1
|
Complementary
Material
|
Steel
|
Surface finish
|
Zinc coated
|
Fixing mode
|
By screws - screw type M6 - on corners of plinth location
|
Adjustment
|
Adjustable in height every 25 mm
|
Thickness
|
2 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
0.500 cm
|
Package 1 Width
|
9.500 cm
|
Package 1 Length
|
11.000 cm
|
Package 1 Weight
|
53.000 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
240
|
Package 2 Height
|
20.000 cm
|
Package 2 Width
|
40.000 cm
|
Package 2 Length
|
30.000 cm
|
Package 2 Weight
|
13.440 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
SCIP Number
|
52da316e-d4e1-4114-85c0-32a03b2934fd
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Take-back
|
No
|
Carbon footprint (kg CO2 eq, Total Life cycle)
|
1
|
Contractual warranty
|
|