Schneider-Electric
 
NSYSPF12200 picture- web-product-data-sheet
NSYSPF12200
Front & rear plinth, PanelSeT SFN, PanelSeT SF, PanelSeT SM, for electrical enclosure W1200mm , plinth H200mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Plinth front
Application Multi-purpose
Nominal dimensions of the housing -
Device composition Fixing elements
4 corner cover
4 corner
2 front panel
2 rear panel
Range compatibility PanelSeT PanelSeT SF
PanelSeT PanelSeT SM
PanelSeT PanelSeT S3D
PanelSeT PanelSeT CRN
Mounting support Plinth side panels
Complementary
Fixing mode By fixing element - on structure location
Colour Grey (RAL 7022)
Surface finish Epoxy-polyester powder
Permanent permissible load 1300 kg
Height 200 mm
Width Nominal: 1200 mm
Environment
IP degree of protection IP20 (complete plinth)
IK degree of protection IK10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 20.500 cm
Package 1 Width 21.000 cm
Package 1 Length 121.000 cm
Package 1 Weight 14.641 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 15
Package 2 Height 160.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 232.615 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 104
Contractual warranty
Warranty 18 months