This Application will be decommissioned as of January 7th 2025

NSYSPFC16200 |
Schneider-Electric
 
NSYSPFC16200 picture- web-product-data-sheet
NSYSPFC16200
Spacial SF plinth for sets - 200x1600 mm
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Enclosure accessory
Product or component type Plinth front
Application Multi-purpose
Nominal dimensions of the housing -
Device composition Fixing elements
2 U-shaped profile
Range compatibility Spacial Spacial SF
Mounting support Set plinth side panels
Complementary
Fixing mode By fixing element
Colour Grey (RAL 7022)
Surface finish Epoxy-polyester powder
Height 200 mm
Width Nominal: 1600 mm
Depth 105 mm
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months