|
|
|
NSYSPFC18200
Spacial SF plinth for sets - 200x1800 mm
|
|
|
|
|
End of Commercialization DEC 31, 2020
|
|
|
|
|
Main
Range
|
Spacial
|
Accessory / separate part category
|
Enclosure accessory
|
Product or component type
|
Plinth front
|
Application
|
Multi-purpose
|
Nominal dimensions of the housing
|
-
|
Device composition
|
Fixing elements
2 U-shaped profile
|
Range compatibility
|
Spacial Spacial SF
|
Mounting support
|
Set plinth side panels
|
Complementary
Fixing mode
|
By fixing element
|
Colour
|
Grey (RAL 7022)
|
Surface finish
|
Epoxy-polyester powder
|
Height
|
200 mm
|
Width
|
Nominal: 1800 mm
|
Depth
|
105 mm
|
Offer Sustainability
Contractual warranty
|
|