Schneider-Electric
 
NSYSPFVX8200 picture- web-product-data-sheet
NSYSPFVX8200
PanelSeT S3HD SFHD - outdoor heavy duty - front ventilated plinth- H200 W800 IP55
Schneider Electric
Characteristics
Main
Range PanelSeT
Application Outdoor heavy duty
Accessory / separate part category Enclosure accessory
Product or component type Ventilated front plinth
Application Multi-purpose
Nominal dimensions of the housing -
Device composition Fixing elements
4 corner cover
1 front panel
1 rear panel
4 corner
Range compatibility PanelSeT PanelSeT SFHD
PanelSeT PanelSeT S3HD
Mounting support Fixing kit S3HD
Set plinth side panels SFHD
Complementary
Fixing mode By fixing element - on structure location
Surface finish Untreated
Height 200 mm
Width Nominal: 800 mm
Net weight 9 kg
Environment
IP degree of protection IP55 (completed plinth with grille and filter)
IK degree of protection IK10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 19.000 cm
Package 1 Width 21.000 cm
Package 1 Length 80.500 cm
Package 1 Weight 9.670 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 20
Package 2 Height 98.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 206.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No