Schneider-Electric
 
NSYSPFX10200 picture- web-product-data-sheet
NSYSPFX10200
PanelSeT - plain front panel plinth W1000 H200 stainless steel 304L
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Plinth front
Application Multi-purpose
Device composition Fixing elements
4 corner cover
1 front panel
1 rear panel
4 corner
Range compatibility PanelSeT PanelSeT SF
PanelSeT PanelSeT SM
PanelSeT PanelSeT S3D
PanelSeT PanelSeT SFHD
PanelSeT PanelSeT CRNG
PanelSeT PanelSeT S3X
PanelSeT PanelSeT SMX
PanelSeT PanelSeT SFX
PanelSeT PanelSeT SDX
Complementary
Fixing mode By fixing element - on structure location
Material Stainless steel 304L
Surface finish Untreated
Height 200 mm
Width Nominal: 1000 mm
Net weight 10.92 kg
Environment
IP degree of protection IP20 (complete plinth)
IK degree of protection IK10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 19.500 cm
Package 1 Width 20.500 cm
Package 1 Length 100.500 cm
Package 1 Weight 11.486 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 20
Package 2 Height 95.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 243.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No